Readme
Example Summary
This example shows a closed-loop control method for BDC motor.
Note: Example requires Rev E3 or later of the MSPM0C1104 LaunchPad.
Peripherals & Pin Assignments
| Peripheral | Pin | Function |
|---|---|---|
| GPIOA | PA16 | Standard Output |
| GPIOA | PA6 | Standard Output |
| SYSCTL | ||
| TIMA0 | PA28 | Capture/Compare Pin 0 |
| TIMA0 | PA4 | Capture/Compare Complementary Pin 0 |
| TIMG8 | PA26 | Capture/Compare Pin 0 |
| TIMG8 | PA2 | Capture/Compare Pin 1 |
| TIMG14 | ||
| ADC0 | PA27 | ADC12 Channel 0 Pin |
| EVENT | ||
| DEBUGSS | PA20 | Debug Clock |
| DEBUGSS | PA19 | Debug Data In Out |
BoosterPacks, Board Resources & Jumper Settings
Visit LP_MSPM0C1104 for LaunchPad information, including user guide and hardware files.
| Pin | Peripheral | Function | LaunchPad Pin | LaunchPad Settings |
|---|---|---|---|---|
| PA16 | GPIOA | PA16 | J2_19 |
|
| PA6 | GPIOA | PA6 | J1_7 | N/A |
| PA28 | TIMA0 | CCP0 | J1_6 | N/A |
| PA4 | TIMA0 | CCP0_CMPL | J2_14 | N/A |
| PA26 | TIMG8 | CCP0 | J1_3 |
|
| PA2 | TIMG8 | CCP1 | J2_13 | N/A |
| PA27 | ADC0 | A0 | J1_4 |
|
| PA20 | DEBUGSS | SWCLK | J2_11 |
|
| PA19 | DEBUGSS | SWDIO | J2_17 |
|
Device Migration Recommendations
This project was developed for a superset device included in the LP_MSPM0C1104 LaunchPad. Please visit the CCS User’s Guide for information about migrating to other MSPM0 devices.
Low-Power Recommendations
TI recommends to terminate unused pins by setting the corresponding functions to GPIO and configure the pins to output low or input with internal pullup/pulldown resistor.
SysConfig allows developers to easily configure unused pins by selecting Board→Configure Unused Pins.
For more information about jumper configuration to achieve low-power using the MSPM0 LaunchPad, please visit the LP-MSPM0C1104 User’s Guide.
Example Usage
Compile, load and run the example.Please refer to the related app note for more details.